Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BJ72 - Cinch Connectivity Solutions
Bill of material
BJ72
PN
Part Number
BJ72
DESC
Description
This bulk head jack is commonly used in MIL-STD-1553B designs. It is insulated and has 3 lugs for mating to the external cable.
TS
Termination Style
Receptacle
TT
Termination Type
Solder
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Front Mount
MF
Max Frequency
500 MHz
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D