Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79_47 - Cinch Connectivity Solutions
Bill of material
BJ79-47
PN
Part Number
BJ79-47
DESC
Description
The BJ79-47 is the industry standard for MIL-STD-1553B connectors to be used with M17/176-00002 cable. It is a wrench crimp design with 3 lugs for mechnical connection to the mating plug.
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
M17/176-00002
MF
Max Frequency
500 MHz
Recommendations
Loading ...
Download CAD models
Previews
3D
2D