Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79_47br - Cinch Connectivity Solutions
Bill of material
BJ79-47BR
PN
Part Number
BJ79-47BR
DESC
Description
TRB Bulkhead Cable Jack, Wrench Crimp, Straight, Bend Relief Spring, 3-lug, For M17/176-00002
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
M17/176-00002
MF
Max Frequency
500 MHz
Recommendations
Loading ...
Download CAD models
Previews
3D
2D