Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79_9 - Cinch Connectivity Solutions
Bill of material
BJ79-9
PN
Part Number
BJ79-9
DESC
Description
TRB Bulkhead Cable Jack, Wrench Crimp, Straight, 3-lug, For TWC-78-2 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
TWC-78-2, TWC-124-2
MF
Max Frequency
500 MHz
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D