Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79c_202 - Cinch Connectivity Solutions
Bill of material
BJ79C-202
PN
Part Number
BJ79C-202
DESC
Description
TRB Bulkhead Cable Jack, Full Crimp, Straight, 3-lug, For TWC-78-1 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
TWC-78-1
MF
Max Frequency
500 MHz
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D