Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79c_222 - Cinch Connectivity Solutions
Bill of material
BJ79C-222
PN
Part Number
BJ79C-222
DESC
Description
TRB Bulkhead Cable Jack, Full Crimp, Straight, 3-lug, For 10613 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
10613
MF
Max Frequency
500 MHz
Recommendations
Loading ...
Download CAD models
Previews
3D
2D