Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79tl_42 - Cinch Connectivity Solutions
Bill of material
BJ79TL-42
PN
Part Number
BJ79TL-42
DESC
Description
TRB Bulkhead Cable Jack, Wrench Crimp, Straight, 2-lug, For RG-304 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
21-204, 4463
MF
Max Frequency
500 MHz
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D