Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
JW Winco
Description
BK-POTH - Pressed steel fixed castor, medium heavy duty brackets, with top plate fitting, wheel with thermoplastic polyurethane tread, with heavy nylon wheel centre
Bill of material
Medium Duty Swivel and Fixed Polyurethane Treaded Caster BK-POTH-100-P1-G
PARTNUMBER
WINCO PARTNUMBER
NAME
Name
NBCUSTOM
LINACUSTOM
RADDRM
wheel Ø
mm
RADBR
tread width
mm
TF1
load capacity
kg
LART
bearing type
Gleitlager
GESHO
overall height
mm
PLGR
plate size
100 x 85 mm
SCHENT
bolt hole spacing
80 x 60 mm
SLDRM
bolt hole Ø
9 mm
REHAERTE
tread & tire hardness
94° Shore A °Shore A
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
70 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
2D