Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bäcker
Description
BK19.0097 - Threaded plugs for rectangular tubes with inlaid nut, through thread
Bill of material
BK19.0097.060030101520
ARTNR
Item number
BK19.0097.060030101520
DESC
Description
Gewindestopfen für Rechteckrohr mit eingelegter Mutter
KLEINH
Height (h)
33 mm
D1
Thread (d1)
M 10
A
Length (A)
60 mm
B
Length (B)
30 mm
KLEINM
Height (m)
5 mm
ROHRWAND
1,5 - 2
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D