Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dodge
Description
BK2 Bushings - Split Taper
Bill of material
GX3/8
PN
Part No.
GX3/8
PARTN
Part
BR
Bore Range
Inch
KS
Keyseat
L
1 Inch
A
1/4 Inch
E
3/4 Inch
BL
B Large End
1.1720 Inch
BS
B Small End
1.1330 Inch
D
2 Inch
M
1 9/16 Inch
W
0 Inch
G
3/16 Inch
TYPE
Type
T1
CSNO
Cap Screws No.
2 Inch
CSS
Cap Screws Size
1/4 X 5/8
WT
Av. Wt. Lbs.
0.5 Inch
WTQ
Wrench Torque
95 lbs.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D