Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bäcker
Description
BK38.0056 - Star knob nuts with long shank and through thread
Bill of material
BK38.0056.050-2806
ARTNR
Item number
DESC
Description
Sterngriffmuttern mit langem Schaft und Durchgangsgewinde
D
Diameter (D)
52 mm
H
Total height (H)
50 mm
D1
Thread (d1)
KLEIND
Ledge diameter (m)
18 mm
KLEINM
Ledge height (m)
28 mm
KLEINC
Height (c)
22 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D