Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Bäcker
Description
BK38.0065 - Safety star screws with female thread
Bill of material
BK38.0065.050080025
ARTNR
Item number
DESC
Description
Sicherheits-Sterngriffschrauben mit 4 Griffmulden
D
Diameter (D)
50 mm
KLEINH
Ledge height (h)
13 mm
H
Height (H)
42.5 mm
D1
Diameter (d1)
15 mm
KLEIND
Ledge diameter (m)
22 mm
L
Length
mm
D2
Thread (d2)
KLEINC
Height (c)
22 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D