Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bäcker
Description
BK38.0099 - Gear handles with plastic thread
Bill of material
BK38.0099.03410
ARTNR
Item number
BK38.0099.03410
DESC
Description
Schaltknöpfe mit Kunststoffgewinde
D
Diameter (D)
34 mm
KLEINH
Height (h)
10 mm
H
Height (H)
56 mm
D1
Thread (d1)
M 10
KLEIND
Shank diameter (d)
21 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D