Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bäcker
Description
BK38.0250 - Bridge handles / end caps for tubes or rods
Bill of material
BK38.0250.30105
ARTNR
Item number
BK38.0250.30105
DESC
Description
Endstücke für Rohre oder Stäbe
H
Total height (H)
77 mm
M
Width (M)
23 mm
D1
Diameter (d1)
10.5
D
Diameter (d)
30
A
Length (A)
60 mm
B
Width (B)
40 mm
D2
Length (d2)
16 mm
H1
Height (h1)
43 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D