Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bäcker
Description
BK38.0311 - Wing knobs / wing knob nuts with through thread
Bill of material
BK38.0311.05508
ARTNR
Item number
DESC
Description
Flügelmuttern mit Durchgangsgewinde
D
Wing width (D)
mm
H
Height (H)
mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
mm
M
Shank height (m)
mm
D2
(d2)
mm
E
Thread length (E)
18 mm
K
(K)
11 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D