Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bäcker
Description
BK38.0351 - Excentric tension lever, aluminium, with knurling nut
Bill of material
BK38.0351.06306025
ARTNR
Item number
DESC
Description
Exzenterspanner, Aluminium, mit Rändelmutter
KLEINH
Hub stroke (h)
0.8 mm
D1
Thread (d1)
M 6
KLEIND
Diameter (d)
16 mm
B
Lever width (B)
12.9 mm
L
Handle height (L)
70 mm
R
Effective leverage (R
63 mm
KLEINL
Length (l)
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D