Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bäcker
Description
BK38.0601 - Wing knobs / wing knob nuts short dead-end thread
Bill of material
BK38.0601.04506
ARTNR
Item number
DESC
Description
Flügelmuttern mit Sacklochgewinde
D
Wing width (D)
45 mm
H
Height (H)
17 mm
D1
Thread (d1)
mm
KLEIND
Diameter (d)
20 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D