Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bäcker
Description
BK39.0007 - Reversible handles, 90° apportionable and turnable
Bill of material
BK39.0007.02301015
ARTNR
Item number
DESC
Description
Umleggriffe, 90° abklappbar und drehbar
D
Diameter (D)
mm
KLEINH
Handle height (h)
mm
H
Total height (H)
mm
D1
Thread (d1)
M 10
KLEIND
Diameter Attachment (d)
20 mm
S
Screw length (S)
15 mm
KLEINC
Height attachment (c)
23 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D