Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Bäcker
Description
BK7.0006 - Knurled screws, low type
Bill of material
BK7.0006.0225050025
ARTNR
Item number
DESC
Description
Rändelschrauben, niedrige Form
D
Diameter (D)
22.5 mm
H
Height (H)
11.5 mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
12 mm
S
Screw length (S)
mm
KLEINM
Shank height (m)
3 mm
KLEINC
Shank height (c)
8.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D