Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bäcker
Description
BK7.0042 - Knurled nuts with fancy knurling, with short dead-end thread
Bill of material
BK7.0042.025005
ARTNR
Item number
DESC
Description
Rändelmuttern mit feiner Rändelung, mit Sacklochgewinde
D
Diameter (D)
25 mm
H
Height (H)
14 mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
13 mm
KLEINM
Shank height (m)
2 mm
KLEINC
Shank height (c)
12 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D