Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Bäcker
Description
BK8.0004 - Star knobs with mounted screw
Bill of material
BK8.0004.0400060043
ARTNR
Item number
DESC
Description
Sterngriffe mit montierter Schraube, hohe Ausführung
D
Diameter (D)
40 mm
H
Handle height (H)
26 mm
D1
Thread (d1)
KLEIND
Ledge diameter (m)
22 mm
S
Screw length (S)
mm
KLEINM
Ledge height (m)
10 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D