Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bäcker
Description
BK8.0014 - Three-star knobs with mounted nut and cap
Bill of material
BK8.0014.031006
ARTNR
Item number
DESC
Description
Dreisterngriffe mit montierter Mutter und Deckel
D
Diameter (D)
31 mm
H
Total height (H)
21.5 mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
19 mm
KLEINM
Shank height (m)
5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D