Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bäcker
Description
BK8.0016 - Cross knobs with mounted nut, through thread
Bill of material
BK8.0016.040006
ARTNR
Item number
DESC
Description
Kreuzgriffe mit montierter Mutter, Durchgangsgewinde
D
Diameter (D)
40 mm
H
Total height (H)
24 mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
17 mm
KLEINM
Shank height (m)
14 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D