Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Bäcker
Description
BK8.0018 - Cross knobs with mounted screw and cap
Bill of material
BK8.0018.0400060038
ARTNR
Item number
DESC
Description
Kreuzgriffe mit montierter Schraube und Deckel
D
Diameter (D)
40 mm
H
Total height (H)
24 mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
17 mm
GROSSS
Screw length (S)
mm
KLEINM
Shank height (m)
14 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D