Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Bäcker
Description
BK8.0020 - Wing knobs with mounted screw
Bill of material
BK8.0020.0400050036
ARTNR
Item number
DESC
Description
Flügelgriffe mit montierter Schraube
D
Wing width (D)
40 mm
H
Height (H)
22 mm
D1
Thread (d1)
mm
KLEIND
Shank diameter (d)
16 mm
S
Screw length (S)
mm
M
Shank height (m)
8.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D