Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
BKHP-S45C - Gas spring-Standard type
Bill of material
BKHP-28250-Z13-Z13-300
PN
Product No.
TYPE
BKHP
ROHS
YES
N1
left connector type
M1
right connector type
DIM1
Telescopic selection
B
Cylinder diameter
28.0 mm
C
Shaft diameter
14.0 mm
P
壓力
N
M
Thread diameter
8.0 mm
A
Stroke
mm
WEIGHT
weight
g
WED
website
網站
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D