Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
BLA131008 - Mink Bubble-Brush
Bill of material
BLA131008-K2
ORDERNO
Order number
BLA131008-K2
FH
Bristle length
mm
D
Bristle diameter
0.10 mm
ANG
Angle
°
MAT1
Body material
Thermoplastic rubber / TPE/TPV (black)
MAT2
Bristle material
Polyamide 6 (black / smooth)
SDT
Standard delivery time
3 to 4 weeks
INFO
Info
For sheet metal thickness 0.6 - 1.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D