Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
BLA133012 - Mink Bubble-Brush
Bill of material
BLA133012-K5
ORDERNO
Order number
BLA133012-K5
FH
Bristle length
mm
D
Bristle diameter
0.20 mm
ANG
Angle
°
MAT1
Body material
Thermoplastic rubber / TPE/TPV (black)
MAT2
Bristle material
Polyamide 6 (black / smooth)
SDT
Standard delivery time
3 to 4 weeks
INFO
Info
For sheet metal thickness 1.6 - 3 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D