Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA92 - Hygienic pipe fittings 3A standard long flat fittings
Bill of material
BLA92-10
CODE
code
BLA92
TYPE
type
Long flat joints
MAT
material
SUS304
NOM
Nominal size
SUI
Suitable pipe diameter
1″
A
22.1
B
25.4
D
33.3
H
34.9
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D