Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLFL2J_7J-ASAHI - ASAHI pedestal bearing, micro rhombic pedestal outer spherical ball bearing / light rhombic outer spherical ball bearing, cast shape
Bill of material
BLFL2J-ASAHI
CODE
code
BLFL...J-ASAHI
TYPE
Types of
Light Diamond outer spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
SD
Shaft diameter
15 mm
H
81 mm
L
56 mm
A
18.0 mm
J
63.5 mm
N
7 mm
A1
9.5 mm
A2
9.5 mm
A0
25.5 mm
B
22.0 mm
S
6.0 mm
BOLT
Bolt
M6 mm
CR
Dynamic (Cr) rated load
9.55 KN
COR
Static (Cor) rated load
4.8 KN
WEI
weight
0.270 Kg
LINK
weblink
weblink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D