Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLG84_87 - Timing belt cushion strip
Bill of material
BLG84-W30-L1
CODE
code
TYPE
type
Timing belt cushion strip-U type
MAT
material
COL
colour
W
mm
L
m
B
22 mm
E
5 mm
H
8 mm
WID
Adapt to synchronous belt width
20
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D