Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLK01_03 - Lock pin
Bill of material
BLK01-4
CODE
Code
TYPE
Type
Latches
MAT
Material
HRD
Hardness
SUR
Surface Treatment
SHA
Applicable Shaft Diameter
mm
DD
d
1.0 mm
L
16.3 mm
DD1
d1
3.0 mm
L1
6.0 mm
R
2.0 mm
HH
h
1.0 mm
RR
r
1.5 mm
S
Smax
0.5 mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D