Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL02_05 - Perforated metal mesh plate Square type Frameless type Size specified type / size fixed type
Bill of material
BLL02-D1-A50-B50-T0.5-XA4.5-F11-G11
CODE
code
TYPE
type
HOLE
Hole arrangement type
Round hole 60° staggered type
MAT
material
SUS304
SUR
surface treatment
-
D
A
B
T
P
OPE
Open porosity%
22.6
ZZXA
zzxa
XA
ZZXB
zzxb
XB
ZZXC
zzxc
XC
ZZXD
zzxd
XD
F
G
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D