Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLN14_15 - Fixed crystal machine top needle
Bill of material
BLN14-L12.7
CODE
TYPE
type
Cylindrical shape
MAT1
mat1
MAT2
mat2
L
mm
D
0.7 mm
A
10 mm
SR
0.050 mm
LINK
WEBSITE LINK
WEBSITE LINK mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D