Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ20 - Vacuum pipe fittings/Card cross
Bill of material
BLQ20-63
CODE
Code
BLQ20
TYPE
Type
Card-Type Four-Way
STD
Standard
ISO
MAT
Material
SUS304
SPE
Specifications
A
95 mm
L
88 mm
LINK
Hyperlinks
Hyperlinks
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D