Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ32 - Vacuum pipe fittings / semi-straight-through piping / ISO standard
Bill of material
BLQ32-63
CODE
Code
BLQ32
TYPE
Type
Semi-Through Piping
STA
Standard
ISO
MAT
Material
SUS304
SPE
Specifications
A
95 mm
L
100 mm
LIINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D