Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ34 - Vacuum pipe fittings/flanges/ISO standards
Bill of material
BLQ34-63
CODE
Code
BLQ34
TYPE
Type
Conversion Type
MAT
Material
SUS304
SPE
Specifications
A
180 mm
B
130 mm
C
70 mm
PCD
P.C.D
110 mm
M
M8 mm
T
22 mm
T1
12 mm
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D