Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Promatec
Description
BLQ4D30004 - Valved In-Line Liquid Cooling Coupling Body
Bill of material
BLQ4D30004
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
BLQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
240°F
YCOLUMN
CPC High C
115°F
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BACOLUMN
Main Components
Brass
BBCOLUMN
Valve
Polysulfone
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D