Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Promatec
Description
BLQ4D30008 - 1/4” Blind Mate SAE-08 Valved In-Line Liquid Cooling Coupling Body
Bill of material
BLQ4D30008
PN
Part No.
BLQ4D30008
CCOLUMN
Product Number
BLQ4D30008
DCOLUMN
Product Name
1/4” Blind Mate SAE-08 Valved In-Line Liquid Cooling Coupling Body
FCOLUMN
CPC Series
BLQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
240°F
YCOLUMN
CPC High C
115°F
AFCOLUMN
CPC Spillage
<br> &le;0.025 cc per disconnect at 0 psi and<br> &le;0.055 cc per disconnect rated at 120 psi <br> &le;0.025 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BACOLUMN
Main Components
Chrome plated brass
BBCOLUMN
Valve
Polysulfone
BECOLUMN
Others
Natural colored LDPE protective cap for threads,stainless steel retaining ring.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D