Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Promatec
Description
BLQ4D31004 - Valved In-Line Liquid Cooling Coupling Body
Bill of material
BLQ4D31004
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
BLQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
240°F
YCOLUMN
CPC High C
115°F
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BACOLUMN
Main Components
Chrome plated brass
BBCOLUMN
Valve
Polysulfone
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D