Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Promatec
Description
BLQ4D46006 - 1/4” Blind Mate SAE-06 Valved In-Line Liquid Cooling Coupling Insert
Bill of material
BLQ4D46006
PN
Part No.
BLQ4D46006
CCOLUMN
Product Number
BLQ4D46006
DCOLUMN
Product Name
1/4” Blind Mate SAE-06 Valved In-Line Liquid Cooling Coupling Insert
FCOLUMN
CPC Series
BLQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
240°F
YCOLUMN
CPC High C
115°F
AFCOLUMN
CPC Spillage
<br> &le;0.025 cc per disconnect at 0 psi and<br> &le;0.055 cc per disconnect rated at 120 psi <br> &le;0.025 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BACOLUMN
Main Components
Chrome plated brass
BBCOLUMN
Valve
Polysulfone
BECOLUMN
Others
Black colored LDPE protective cap for threads, Black colored general purpose vinyl insert cap.
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D