Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ57 - Vacuum pipe fittings KF standard vacuum ball valve
Bill of material
BLQ57-16
CODE
code
BLQ57
TYPE
type
Three-piece type
STA
Standard vertebrae
KF
CON
Control mode
Manual
MAT
Body material
SUS304
MAT1
Seal material
PTFE
SPE
specification
B
30
H
64
L
102
L1
113
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D