Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLR27 - origin indicator ring
Bill of material
BLR27-D30
CODE
Code
BLR27
TYPE
type
origin indicator ring
MAT
material
S45C
ST
surface treatment
Hard chrome plated plow treatment
D
mm
DD
d
12.5 mm
T
6 mm
DD1
d1
3.5 mm
DD2
d2
6.5 mm
HH
h
4 mm
G
21 mm
WEI
reference weight
24 g
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D