Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLV51_55 - Straight Rod Type Positive Tolerance Locating Pin One End Female Thread Type St ¡¤ Ard/Economical With Vent Grooves Positive Tolerance
Bill of material
BLV52-D5-L10
CODE
Code
TYPE
Type
THE
The tolerance
+0.010/+0.005
MAT1
National standard material
MAT2
Quite material
HRD
Hardness
D
mm
L
mm
M
mm
V
mm
V1
mm
V2
0.5 mm
W
0.15 mm
LINK
Website Link
Webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D