Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMD51 - Pneumatic Dispense Valve Diaphragm
Bill of material
BMD51-01
CODE
Code
BMD51
TYPE
Type
Diaphragm Type
MAT1
The main material
Aluminum Alloy
MAT2
Material Of Valve Element
SUS304
SUR
Main Body Surface Treatment
Anodize
SPE
Specifications
DIA
Orifice Diameter Of Rubber Outlet
mm
SOU
Use air source
Kgf/cm
GLU
Minimum Amount Of Glue
0.01 ml
VIS
Operating viscosity
1~100000 cps
FEE
Feed Pressure
<0.8 Mpa
RAT
Operating Rate
<600 min
WEI
Weight
g
APP
Applicable Glue
LINK
Web Links
Web Links
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D