Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMG41 - Compression pipeline accessories/Equal diameter straight head
Bill of material
BMG41-15
CODE
Code
BMG41
TYPE
Types of
Equal diameter straight head
STA
standard
DIN
MAT
material
SUS304
NOM
Nominal size
D
16.0 mm
L
63.0 mm
LTOL
L tol
±3 mm
T
0.8 mm
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D