Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMJ03 - Seat Magnet - Powerful
Bill of material
BMJ03-D10
CODE
Code
BMJ03
TYPE
Type
Powerful
MAT1
Magnet Base Material
SUM24L
SUR1
Magnet Seat Surface Treatment
Black Oxide
MAT2
Magnet Material
Cobalt Magnet
SUR2
Magnet Surface Treatment
-
MAT3
Copper Ring Material
Brass
NRWD
Heat Resistant Temperature
200℃
BMCJ
Surface Magnetic Pole
N
D
mm
L
8 mm
M
M4
D1
8 mm
D2
7.0 mm
T
3 mm
HH
h
2.1 mm
XYLN
Attractive N
14.7(1.5) kgf
BMCTMDGS
Surface Magnetic Flux Density Gauss
2700~3700 G
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D