Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMK31_32 - Magnet with seat/Fast cooling type
Bill of material
BMK31-D8-F2
CODE
code
TYPE
type
Fast cooling type
MAT
material
MAT1
Iron core material
SPCC
SUR
Iron core surface preparation
Galvanized
MAT2
Magnet base material
brass
HEAT
Heat resistant temperature
MAG
Surface magnetic pole
N+S
D
mm
F
mm
Enter value for F
mm
cm
inch
ft
L
20 mm
REF
Reference attraction
22 N
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D