Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BML86 - Magnetic rod, high-strength, square type
Bill of material
BML86-A25-B25-L200
CODE
Code
BML86
TYPE
Type
Square
MAT1
Surface Material
SUS304
MAT2
Magnet Material
Neodymium boron
NRWD
Heat Resistant Temperature
80°C
A
25 mm
ATOL
A Tolerance
+0.5/-0.5 mm
B
25 mm
BTOL
B Tolerance
+0.5/-0.5 mm
L
mm
LTOL
L tolerance
+1/-1 mm
CTMD
Surface Magnetic Flux Density Gauss
12000 G
CTTOL
Gauss tolerance of surface magnetic flux density
+300/-300 G
LINK
Network Station
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D