Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMM20_21 - Glue dispensing needle wiping mechanism/piezoelectric valve wiping mechanism
Bill of material
BMM20-Y
CODE
code
TYPE
type
Glue dispensing needle wiping mechanism
MAT
material
Cold rolled plate
SUR
surface treatment
Baking paint (gray)
CON
Drive controller
DIA
Specification of dust-free cloth (outer diameter x width x length)
65(mm)x15(mm)x13(m)
POW
Power supply (V)
DC24
APP
Applicable drive motor
Two-phase hybrid stepper motor
SOL
Solenoid valve
WEI
Weight (kg)
2.8
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D